IESNA:LM-63-2002
[TEST]P1334621
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R259024DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 2400K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2400
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]113
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
4.8 7.5 12.1 19 52.4 130.2 244.4 369 457.7 483.6
500.1 516.6 528.8 537.6 545.9 551.9 558.4 562.3 564.8 562.7
558.1 547.1 533.2 514.8 495.5 467.2 437.7 407.4 359.7 238.5
122.9 48.8 13.2 5.6 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.8 7.6 12.1 18.9 51.7 126 235.6 360.6 448.7 474.6
494.8 508.7 522.2 531.5 539.3 545.2 550.6 554.9 556 553.5
547.3 537.9 524 505.7 483.5 459 430.3 394.9 350.2 229.6
117.3 47.9 13.3 5.7 1.3 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.8 7.3 11.6 18.7 50.7 116 220 339 428.5 453.2
471.8 487.2 497.2 505.4 512.3 517 520.3 523.7 523.4 520
514.1 503.4 488.9 472.4 451.7 423.7 395.8 360.9 313.9 191.5
95.3 43.2 12.4 5.5 1.4 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.8 7.5 11.5 18.1 45 104.6 197.3 304.4 391.8 417.8
437.4 450.9 461.4 468.4 472.5 475 476.3 477.8 476.2 471.8
464.1 453.8 440 420.7 400.1 368.8 337.3 296.9 248.4 134.7
70.5 37.3 11.5 5.2 1.5 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.8 7.3 11.3 17.1 38.6 90 167.5 260.6 344.4 368.1
386.7 401 410.9 417.5 421 421.2 419.9 417.3 413.8 408.2
398.2 385.1 367.6 344.4 313.3 279.7 242.2 202.8 167.8 89.2
50.6 28.8 10.4 4.6 1.7 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4.8 7.2 10.9 16 32.9 74.8 134.1 209.3 276 299.4
318.2 332.1 340.6 345.3 346.8 345 340.8 333.7 326.1 316.2
303.4 286.1 263.8 236.9 206.3 177 148 124 100.5 58.7
36.1 21.4 9.8 3.5 1.5 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0 0 0 0
4.8 7.1 10.4 15 27.9 59.8 105.6 158.9 209.2 225.3
239.1 249.3 255.4 257.3 255.5 250.6 243.6 233.5 221.4 209
196.1 179.3 159 138 115.6 99.2 83.1 69.9 59.6 39.3
25.3 13.8 5.8 2.3 0.9 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0 0 0
4.8 6.5 9 11.7 15.1 24.6 39.9 52.8 62.1 63.7
64.4 63.9 62.5 60.4 58.1 54.9 51.6 47.5 44.2 40
36.5 33.1 29.6 26.6 23.1 19.9 16.9 14.1 10.8 4.2
2.6 1.2 0.3 0.1 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4.8 5.7 6.4 7.1 7.6 7.8 7.6 7.1 6.6 6.3
6.1 5.9 5.6 5.3 5 4.6 4.4 3.9 3.4 2.7
2 1.4 1.2 0.9 0.7 0.5 0.4 0.2 0.2 0
0 0 0 0.1 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
4.8 4.8 4.5 4.2 3.7 3.1 2.5 2.1 1.6 1.4
1.3 1.1 0.9 0.8 0.7 0.6 0.5 0.3 0.3 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0 0 0 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.3 0.3 0.3 0.3 0.3 0.3 0
4.8 4 3.2 2.4 1.8 1.3 0.9 0.6 0.3 0.2
0.2 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
4.8 3.4 2.3 1.6 1.1 0.7 0.4 0.2 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4 0.5 0.5
0.4 0.4 0.3 0.3 0.2 0.2 0.1 0.1 0
4.8 3.1 2 1.3 0.8 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.1 0.1 0.1
0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
4.8 3 1.8 1.2 0.7 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.1 0.1 0.1 0.2
0.3 0.4 0.4 0.5 0.5 0.6 0.5 0.6 0.6 0.6
0.6 0.5 0.4 0.4 0.3 0.2 0.1 0.1 0
